JAJSP20 November 2024 TPD4S480
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2, C_CC1, C_CC2 | Contact discharge | ±8000 | V |
V(ESD) | Electrostatic discharge | IEC 61000-4-2, C_CC1, C_CC2 | Air-gap discharge | ±15000 | V |
V(ESD) | Electrostatic discharge | IEC 61000-4-2, C_SBU1, C_SBU2 | Contact discharge | ±8000 | V |
V(ESD) | Electrostatic discharge | IEC 61000-4-2, C_SBU1, C_SBU2 | Air-gap discharge | ±15000 | V |
V(Surge) | Lightning and Surge | IEC 61000-4-5, C_CC1, C_CC2 | ±65 | V | |
IEC 61000-4-5, C_SBU1, C_SBU2 | +65/-35 | V |