JAJSP20 November 2024 TPD4S480
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Power-On and Off Timings | |||||
tON_FET | Time from Crossing Rising VPWR UVLO until CC and SBU OVP FETs are on. | 1.3 | 3.5 | ms | |
tON_FET_DB | Time from Crossing Rising VPWR UVLO until CC and SBU OVP FETs are on and the dead battery resistors are off. | 5.7 | 9.5 | ms | |
dVPWR_OFF/dt | Minimum slew rate for CC and FETs turn off during a power off. | -0.5 | V/µs | ||
Over Voltage Protection | |||||
tOVP_RESPONSE_CC | OVP response time on the CCx pins. Time from OVP asserted until OVP FETs turn off. | 70 | ns | ||
tOVP_RESPONSE_SBU | OVP response time on the SBUx pins. Time from OVP asserted until OVP FETs turn off. | 80 | ns | ||
tOVP_RECOVERY_CC | OVP recovery time on the CCx pins. Once an OVP has occurred, the minimum time duration until the CC FETs turn back on. OVP must be removed for CC FETs to turn back on. | 0.9 | 2.3 | ms | |
tOVP_RECOVERY_CC_DB | OVP recovery time on the CCx pins. Once an OVP has occurred, the minimum time duration until the CC FETs turn back on and the dead battery resistors turn off. OVP must be removed for CC FETs to turn back on. | 5 | ms | ||
tOVP_RECOVERY_SBU | OVP recovery time on the SBUx pins. Once an OVP has occurred, the minimum time duration until the SBU FETs turn back on. OVP must be removed for SBU FETs to turn back on. | 0.62 | ms | ||
tOVP_FLT_ASSERTION | Time from OVP Asserted to /FLT assertion. FLT assertion is 10% of the maximum value. Set C_CCx or C_SBUx above the maximum OVP threshold. Start the time where it passes the typical OVP threshold value. | 20 | µs | ||
tOVP_FLT_DEASSERTION | Time from CC FET turn on after an OVP to FLT deassertion. | 5 | ms |