SLVSBL2D October 2012 – June 2017 TPD5S115
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCCA | 4 | V | |
VBAT | –0.3 | 6 | V | |
Input voltage, VI(2) | SCL_A, SDA_A, CEC_A | –0.3 | 4 | V |
SCL_B, SDA_B, CEC_B, HPD_B | –0.3 | 6 | ||
EN, LS_OE | –0.3 | 4 | ||
Voltage applied to any output in the high-impedance or power‑off state, VO(2) | SCL_A, SDA_A, CEC_A | –0.3 | 4 | V |
SCL_B, SDA_B, CEC_B | –0.3 | 6 | ||
Voltage applied to any output in the high or low state, VO(2) | SCL_A, SDA_A, CEC_A | –0.3 | VCCA + 0.3 | V |
SCL_B, SDA_B, CEC_B | –0.3 | 5VOUT + 0.3 | ||
Input clamp current (IV < 0) | –50 | mA | ||
Output clamp current (VO < 0) | –50 | mA | ||
Continuous current through 5VOUT, or GND | ±100 | mA | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except pins 4A, B3, C3, C4, D3, and D4 | 500 | V |
Pins 4A, B3, C3, C4, D3, and D4 | 2000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | ||||
IEC 61000-4-2 Contact Discharge | Pins A1, A3, B1, B2, and C1 | ±14000 | |||
IEC 61000-4-2 Air-gap Discharge | Pins A1, A3, B1, B2, and C1 | ±16000 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage, VCCA | 1.2 | 3.6 | V | |||
VBAT | Supply voltage, VBAT | 2.3 | 5.5 | V | |||
VIH | High-level input voltage | VCCA = 1.2 V to 3.6 V | SCL_A, SDA_A | 0.7 × VCCA | VCCA | V | |
CEC_A | 0.7 × VCCA | VCCA | |||||
EN, LS_OE | 1 | VCCA | |||||
5VOUT = 5 V | SCL_B, SDA_B | 0.7 × 5VOUT | 5VOUT | ||||
CEC_B | 0.7 × 3.3 V (internal)(1) | 3.3 V (internal)(1) | |||||
HPD_B | 2 | ||||||
VIL | Low-Level input voltage | VCCA = 1.2 V to 3.6 V | SCL_A, SDA_A | –0.5 | 0.082 × VCCA | V | |
CEC_A | –0.5 | 0.082 × VCCA | |||||
EN, LS_OE | –0.5 | 0.4 | |||||
5VOUT = 5 V | SCL_B, SDA_B | –0.5 | 0.3 × 5VOUT | ||||
CEC_B | –0.5 | 0.3 × 3.3 (internal)(1) | |||||
HPD_B | 0 | 0.8 | |||||
VILC | Low-level input voltage | –0.5 | 0.065 × VCCA | V | |||
VOL – VILC | Delta between VOL and VILC (VIO = 2.5 V) | 0.1 × VCCA | V | ||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPD5S115 | UNIT | |
---|---|---|---|
YFF (DSBGA) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 78.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 13.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 13 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOHA | IOH = –10 µA, VI = VIH, VCCA = 1.2 V to 3.6 V | VCCA × 0.8 | V | ||||
VOLA | IOL = 10 µA, VI = VIL, VCCA = 1.2 V to 3.6 V | VCCA × 0.16 | V | ||||
VOHB | IOH = –10 µA, VI = VIH | V | |||||
VOLB | IOL = 3 mA, VI = VIL | 0.4 | V | ||||
RPU | Internal pullup | SCL_A, SDA_A | Pullup connected to VCCA rail | 10 | kΩ | ||
SCL_B, SDA_B | Pullup connected to 5-V rail | 1.75 | |||||
IPULLUPAC | Transient boosted pullup current (rise-time accelerator) |
SCL_B, SDA_B | Pullup connected to 5-V rail | 15 | mA | ||
IOFF | Leakage current | A port | VCCA = 0 V, VI or VO = 0 to 3.6 V, VCCA = 0 V | ±5 | µA | ||
B port | 5VOUT = 0 V, VI or VO = 0 to 5.5 V, VCCA = 0 V to 3.6 V | ±5 | |||||
IOZ | A port | VO = VCCO or GND, VCCA = 1.2 V to 3.6 V | ±5 | ||||
B port | VI = VCCI or GND, VCCA = 1.2 V to 3.6 V | ±5 | |||||
CL | Bus load capacitance | A port | 15 | pF | |||
B port | 750 | ||||||
SUPPLY CURRENT | |||||||
ICCA | VCCA supply current | Standby | I/Os = HIGH | 2 | µA | ||
Active | I/Os = HIGH | 15 | µA | ||||
ICCB | VBAT supply current | Standby | EN = LOW, LS_OE = LOW | 0.5 | µA | ||
DC-DC and HPD active |
EN = HIGH, LS_OE = LOW | 30 | 50 | µA | |||
DC-DC, HPD, DDC, CEC Active | EN = HIGH, LS_OE = LOW, I/Os = HIGH | 225 | 300 | µA | |||
DC-DC CONVERTER | |||||||
VBAT | Input voltage | 2.3 | 5.5 | V | |||
VOUT | Total DC output voltage(1) | 4.9 | 5 | 5.13 | V | ||
TOVA | Total output voltage accuracy(2) | 4.8 | 5 | 5.3 | V | ||
VIO_Ripple | Output voltage ripple, loaded | IO = 65 mA | 50.6 | mVPP | |||
IO = 150 mA | 16 | ||||||
fCLK | Internal operating frequency | VBAT = 2.3 V to 5.5 V | 3.5 | MHz | |||
tSTART | Start-up time | From EN input to 5-V power output 90% point | 187 | µs | |||
IO | Output current | VBAT = 2.3 V to 5.5 V | 55 | mA | |||
Reverse leakage current, VO | EN = LOW, VO = 5.5 V | 2.5 | µA | ||||
Leakage current from battery to VO | EN = LOW | 5 | µA | ||||
VBATUV | Undervoltage lockout threshold | Falling | 2 | V | |||
Rising | 2.1 | V | |||||
Line transient response | VBAT = 3.4 V, IO = 20 mA to 65 mA, A 217 Hz, 600 mVPP square wave pulse |
17.1 | mVpk | ||||
Load transient response | VBAT = 3.4 V, IO = 5 mA to 65 mA, 10-µs pulse, tRISE = tFALL = 0.1 µs |
63.5 | mVpk | ||||
IINRUSH | Inrush current, average over tSTART | VBAT = 2.3 V to 5.5 V, IOUT = 65 mA | 168 | mA | |||
ISC | Short-circuit current limit from output | 90 | mA | ||||
VOLTAGE LEVEL SHIFTER CEC LINE (x_A & x_B PORTS) | |||||||
VOHA | IOH = –10 µA, VI = VIH, VCCA = 1.2 V to 3.6 V | VCCA × 0.8 | V | ||||
VOLA | IOL = 10 µA, VI = VIL, VCCA = 1.2 V to 3.6 V | VCCA × 0.16 | V | ||||
VOHB | IOH = –20 µA, VI = VIH | VCCA × 0.8 | V | ||||
VOLB | IOL = 3 mA, VI = VIL | 0.4 | V | ||||
RPU | Internal pullup | CEC_A | Pullup connected to VCCA rail | 10 | kΩ | ||
CEC_B | Pullup connected to 3.3 V rail | 22 | 26 | 30 | |||
RPD | Internal pulldown | CEC_B | Pullup connected to GND | 14 | MΩ | ||
IOFF | A port | VCCA = 0 V, VI or VO = 0 to 3.6 V, VCCA = 0 V | ±5 | µA | |||
B port | 5VOUT = 0 V, VI or VO = 0 to 5.5 V, VCCA = 0 V to 3.6 V | ±1.8 | |||||
IOZ | A port | VO = VCCO or GND, VCCA = 1.2 V to 3.6 V | ±5 | ||||
B port | VI = VCCI or GND, VCCA = 1.2 V to 3.6 V | ±5 | |||||
VOLTAGE LEVEL SHIFTER - HPD LINE (X_A & x_B) | |||||||
VOHA | IOH = –3 mA, VI = VIH, VCCA = 1.2 V to 3.6 V | VCCA × 0.7 | V | ||||
VOLA | IOL = 3 mA, VI = VIL, VCCA = 1.2 V to 3.6 V | 0.4 | V | ||||
RPD | Internal pulldown | HPD_B | Pullup connected to GND | 100 | kΩ | ||
IOZ | A port | VI = VCCI or GND, VCCA = 3.6 V | ±5 | µA | |||
LS_OE, EN | |||||||
II | VI = VCCA or GND, VCCA = 1.2 V to 3.6 V | ±12 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Capacitance | EN, LS_OE | VBIAS = 1.8 V, f = 1 MHz, 30-mVPP AC signal |
VCCA = 3.6 V, VBAT = 5 V | 7.1 | 9.5 | pF | |
SCL_A, SDA_A, CEC_A | VCCA = 3.6 V, VBAT = 5 V, EN = LOW | 7 | pF | ||||
HPD_A, HPD_B | VCCA = 3.6 V, VBAT = 5 V, EN = LOW | 4 | pF | ||||
SCL_B, SDA_B | VBIAS = 2.5 V, f = 100 kHz, 3.5-VPP AC signal |
VCCA = 3.6 V, VBAT = 5 V, EN = LOW, LS_OE = HIGH | 10 | pF | |||
CEC_B | VBIAS = 1.65 V, f = 100 kHz, 2.5-VPP AC signal |
VCCA = 3.6 V, VBAT = 5 V, EN = LOW, LS_OE = HIGH | 7 | pF | |||
CEC_B | VCCA = 0 V, 5V_IN = 0 V | 7 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SCL and SDA LINES (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | DDC channels enabled | 394 | ns | ||
B to A | DDC channels enabled | 347 | |||||
tPLH | Low-to-high propagation delay | A to B | DDC channels enabled | 504 | ns | ||
B to A | DDC channels enabled | 171 | |||||
tFALL | Fall time | A port | DDC channels enabled | 146 | ns | ||
B port | DCC channels enabled | 135 | |||||
tRISE | Rise time | A port | DCC channels enabled | 190 | ns | ||
B port | DCC channels enabled | 93 | |||||
fMAX | Maximum switching frequency | DCC channels enabled | 400 | kHz | |||
CEC LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | CEC channels enabled | 550 | ns | ||
B to A | CEC channels enabled | 350 | |||||
tPLH | Low-to-high propagation delay | A to B | CEC channels enabled | 13 | µs | ||
B to A | CEC channels enabled | 290 | ns | ||||
tFALL | Fall time | A port | CEC channels enabled | 146 | ns | ||
B port | CEC channels enabled | 200 | |||||
tRISE | Rise time | A port | CEC channels enabled | 190 | ns | ||
B port | CEC channels enabled | 16.4 | µs | ||||
HPD LINE (x_A & x_B PORTS) | |||||||
tPHL | Propagation delay | B to A | CEC channels enabled | 10.4 | ns | ||
tPLH | Low-to-high propagation delay | B to A | CEC channels enabled | 9.9 | ns | ||
tFALL | Fall time | A port | CEC channels enabled | 0.7 | ns | ||
tRISE | Rise time | A port | CEC channels enabled | 0.8 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SCL, SDA LINES (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | DDC channels enabled | 375 | ns | ||
B to A | DDC channels enabled | 272 | |||||
tPLH | Low-to-high propagation delay | A to B | DDC channels enabled | 488 | ns | ||
B to A | DDC channels enabled | 166 | |||||
tFALL | Fall time | A port | DDC channels enabled | 114 | ns | ||
B port | DCC channels enabled | 135 | |||||
tRISE | Rise time | A port | DCC channels enabled | 186 | ns | ||
B port | DCC channels enabled | 93 | |||||
fMAX | Maximum switching frequency | DCC channels enabled | 400 | kHz | |||
CEC Line (x_A & x_B Ports) | |||||||
tPHL | High-to-low propagation delay | A to B | CEC channels enabled | 536 | ns | ||
B to A | CEC channels enabled | 272 | |||||
tPLH | Low-to-high propagation delay | A to B | CEC channels enabled | 13 | µs | ||
B to A | CEC channels enabled | 285 | ns | ||||
tFALL | Fall time | A port | CEC channels enabled | 113 | ns | ||
B port | CEC channels enabled | 201 | |||||
tRISE | Rise time | A port | CEC channels enabled | 187 | ns | ||
B port | CEC channels enabled | 16 | µs | ||||
HPD LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tPLH | Low-to-high propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tFALL | Fall time | A port | CEC channels enabled | 0.46 | ns | ||
tRISE | Rise time | A port | CEC channels enabled | 0.5 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SCL, SDA LINES (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | DDC channels enabled | 370 | ns | ||
B to A | DDC channels enabled | 230 | |||||
tPLH | Low-to-high propagation delay | A to B | DDC channels enabled | 480 | ns | ||
B to A | DDC channels enabled | 163 | |||||
tFALL | Fall time | A port | DDC channels enabled | 100 | ns | ||
B port | DCC channels enabled | 135 | |||||
tRISE | Rise time | A port | DCC channels enabled | 180 | ns | ||
B port | DCC channels enabled | 93 | |||||
fMAX | Maximum switching frequency | DCC channels enabled | 400 | kHz | |||
CEC LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | CEC channels enabled | 530 | ns | ||
B to A | CEC channels enabled | 230 | |||||
tPLH | Low-to-high propagation delay | A to B | CEC channels enabled | 13 | µs | ||
B to A | CEC channels enabled | 280 | ns | ||||
tFALL | Fall time | A port | CEC channels enabled | 98 | ns | ||
B port | CEC channels enabled | 200 | |||||
tRISE | Rise time | A port | CEC channels enabled | 180 | ns | ||
B port | CEC channels enabled | 16 | µs | ||||
HPD LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tPLH | Low-to-high propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tFALL | Fall time | A port | CEC channels enabled | 0.41 | ns | ||
tRISE | Rise time | A port | CEC channels enabled | 0.41 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SCL, SDA LINES (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | DDC channels enabled | 370 | ns | ||
B to A | DDC channels enabled | 185 | |||||
tPLH | Low-to-high propagation delay | A to B | DDC channels enabled | 467 | ns | ||
B to A | DDC channels enabled | 160 | |||||
tFALL | Fall time | A port | DDC channels enabled | 80 | ns | ||
B port | DCC channels enabled | 135 | |||||
tRISE | Rise time | A port | DCC channels enabled | 179 | ns | ||
B port | DCC channels enabled | 93 | |||||
fMAX | Maximum switching frequency | DCC channels enabled | 400 | kHz | |||
CEC LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | CEC channels enabled | 530 | ns | ||
B to A | CEC channels enabled | 185 | |||||
tPLH | Low-to-high propagation delay | A to B | CEC channels enabled | 13 | µs | ||
B to A | CEC channels enabled | 275 | ns | ||||
tFALL | Fall time | A port | CEC channels enabled | 80 | ns | ||
B port | CEC channels enabled | 200 | |||||
tRISE | Rise time | A port | CEC channels enabled | 180 | ns | ||
B port | CEC channels enabled | 16 | µs | ||||
HPD LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tPLH | Low-to-high propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tFALL | Fall time | A port | CEC channels enabled | 0.35 | ns | ||
tRISE | Rise time | A port | CEC channels enabled | 0.35 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SCL, SDA LINES (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | DDC channels enabled | 370 | ns | ||
B to A | DDC channels enabled | 160 | |||||
tPLH | Low-to-high propagation delay | A to B | DDC channels enabled | 460 | ns | ||
B to A | DDC channels enabled | 155 | |||||
tFALL | Fall time | A port | DDC channels enabled | 75 | ns | ||
B port | DCC channels enabled | 135 | |||||
tRISE | Rise time | A port | DCC channels enabled | 180 | ns | ||
B port | DCC channels enabled | 93 | |||||
fMAX | Maximum switching frequency | DCC channels enabled | 400 | kHz | |||
CEC LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | A to B | CEC channels enabled | 530 | ns | ||
B to A | CEC channels enabled | 160 | |||||
tPLH | Low-to-high propagation delay | A to B | CEC channels enabled | 13 | µs | ||
B to A | CEC channels enabled | 275 | ns | ||||
tFALL | Fall time | A port | CEC channels enabled | 73 | ns | ||
B port | CEC channels enabled | 200 | |||||
tRISE | Rise time | A port | CEC channels enabled | 180 | ns | ||
B port | CEC channels enabled | 16 | µs | ||||
HPD LINE (x_A & x_B PORTS) | |||||||
tPHL | High-to-low propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tPLH | Low-to-high propagation delay | B to A | CEC channels enabled | 10 | ns | ||
tFALL | Fall time | A port | CEC channels enabled | 0.34 | ns | ||
tRISE | Rise time | A port | CEC channels enabled | 0.36 | ns |