SLLS876B August 2008 – May 2016 TPD6F002
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TPD6F002 offers highly-integrated ESD protection and EMI filtering for 6 channels per device. Take care during implementation to make sure that this device fits the application appropriately.
For this design example, three TPD6F002 devices are being used in an 18-bit display panel application. This provides a complete ESD and EMI protection solution for the display connector.
Table 1 lists the parameters for this display panel application.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on all pins except GND | 0 V to 5 V |
Operating Frequency | 50 MHz |
To begin the design process, some design parameters must be decided; the designer must know the following:
The TPD6F002 has 6 identical protection channels for signal lines. All I/O pins support a signal range from 0 to 5.5 V.
The TPD6F002 has a 100-MHz, –3-dB bandwidth, which supports the operating frequency for this display.
The TPD6F002 has a –57-dB crosstalk attenuation at 100 MHz, sufficient for this display.