JAJSFN1 June 2018 TPD6S300A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage | VPWR | 2.7 | 3.3 | 4.5 | V |
RPD_G1, RPD_G2 | 0 | 5.5 | V | |||
VO | Output voltage | FLT pull-up resistor power rail | 2.7 | 5.5 | V | |
VIO | I/O voltage | D1, D2 | –0.3 | 5.5 | V | |
CC1, CC2, C_CC1, C_CC2 | 0 | 5.5 | V | |||
SBU1, SBU2, C_SBU1, C_SBU2 | 0 | 4.3 | V | |||
IVCONN | VCONN current | Current flowing into CC1/2 and flowing out of C_CC1/2, VCCx – VC_CCx ≤ 250 mV | 600 | mA | ||
IVCONN | VCONN current | Current flowing into CC1/2 and flowing out of C_CC1/2, TJ ≤ 105°C | 600 | mA | ||
IVCONN | VCONN current | Current flowing into CC1/2 and flowing out of C_CC1/2, TJ ≤ 85°C | 1.25 | A | ||
External components(1) | FLT pullup resistance | 1.7 | 300 | kΩ | ||
VBIAS capacitance(2) | 0.1 | µF | ||||
VPWR capacitance | 0.3 | 1 | µF |