JAJSO48E October 2004 – May 2022 TPIC1021
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSUP (2) | Supply line supply voltage | Continuous | 0 | 27 | V |
Transient | 0 | 40 | V | ||
NWake DC and transient input voltage (through 33-kΩ serial resistor) | –1 | 40 | V | ||
Logic pin input voltage (RXD, TXD, EN) | –0.3 | 5.5 | V | ||
LIN DC input voltage | –40 | 40 | V | ||
TA | Operational free-air temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C | |
Thermal shutdown | 200 | °C | |||
Thermal shutdown hysteresis | 25 | °C | |||
Tstg | Storage temperature range | –40 | 165 | °C |