SNAS628B JULY 2013 – December 2014 TPL5000
PRODUCTION DATA.
PIN | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|
NAME | NO. | ||
D0 | 1 | Logic Input to set period delay (tDP) | Connect to either GND (low logic value) or VDD (high logic value) |
D1 | 2 | Logic Input to set period delay (tDP) | Connect to either GND (low logic value) or VDD (high logic value) |
D2 | 3 | Logic Input to set period delay (tDP) | Connect to either GND (low logic value) or VDD (high logic value) |
VDD | 4 | Supply voltage | |
GND | 5 | Ground | |
DONE | 6 | Logic Input for watchdog functionality | |
TCAL | 7 | Short duration pulse output for estimation of TPL5000 timer delay. | |
WAKE | 8 | Timer output signal generated every tDP period. | |
RSTn | 9 | Reset Output (open drain output) | |
PGOOD | 10 | Digital power good input |