JAJSE10A May 2017 – May 2018 TPL7407LA
PRODUCTION DATA.
This device has proven ubiquity and versatility across a wide range of applications. This is due to its integration of 7 low side NMOS transistors that are capable of sinking up to 600 mA and wide GPIO range capability.
The TPL7407LA comprises seven high voltage, high current NMOS transistors tied to a common ground driven by internal level shifting and gate drive circuitry. The TPL7407LA offers solutions to many interface needs, including solenoids, relays, lamps, small motors, and LEDs. Applications requiring sink currents beyond the capability of a single output may be accommodated by paralleling the outputs.
The TPL7407LA also enables pin to pin replacement with legacy 7 channel darlington pair implementations.
This device can operate over a wide temperature range (–40°C to +125°C).