JAJSE10A May 2017 – May 2018 TPL7407LA
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
GPIO Voltage | 1.8 V, 3.3 V or 5 V |
Coil supply voltage | 6.5 V to 30 V |
Number of channels | 7 |
Output current (RCOIL) | 20 mA to 300 mA per channel |
CCOM | 0.1 µF |
Duty cycle | 100% |