JAJSE10A May 2017 – May 2018 TPL7407LA
PRODUCTION DATA.
The number of coils driven is dependent on the coil current and on-chip power dissipation. The number of coils driven can be determined by Figure 3 or Figure 4.
For a more accurate determination of number of coils possible, use Equation 3 to calculate TPL7407LA on-chip power dissipation PD:
where
In order to guarantee reliability of TPL7407LA and the system, the on-chip power dissipation must be lower than or equal to the maximum allowable power dissipation (PD(MAX)) dictated by below equation Equation 4.
where
It is recommended to limit rhe TPL7407LA IC’s die junction temperature to less than 125°C. The IC junction temperature is directly proportional to the on-chip power dissipation.