JAJSOQ2 December 2023 TPS1200-Q1
ADVANCE INFORMATION
PARAMETER | VALUE |
---|---|
Input Voltage Range, VIN | 8 to 16V |
Undervoltage lockout set point, VINUVLO | 6.5V |
Overvoltage set point, VINOVP | 36V |
Maximum load current, IOUT | 30A |
Short-circuit protection threshold, ISC | 100A |
Fault timer period, tSC | 50μs |
Fault response | Auto-Retry |
Current sensing |
MOSFET VDS |