JAJSOQ2A December 2023 – December 2024 TPS1200-Q1
PRODUCTION DATA
The TPS12000-Q1 has two modes of operation. Active mode and low IQ shutdown mode.
If the EN/UVLO pin voltage is greater than V(ENR) rising threshold, then the device is in active mode. In active state the internal charge pump is enabled, gate drivers, all the protection and diagnostic features are enabled.
If the EN/UVLO voltage is pulled below V(ENF) falling threshold, the device enters into low IQ shutdown mode. In this mode, the charge pump, gate drivers and all the protection features are disabled. The gate drive and external FETs turn OFF. The TPS12000-Q1 consumes low IQ of 1.5 μA (typical) in this mode.