JAJSOQ2 December 2023 TPS1200-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPU(INP_H) | INP turn on propogation delay | INP ↑ to PU ↑, CL = 47 nF | 1 | µs | ||
tPD(INP_L) | INP turn off propogation delay | INP ↓ to PD ↓, CL = 47 nF | 5 | µs | ||
tPD(UVLO_OFF) | UVLO turn off propogation delay | UVLO ↓ to PD ↓, CL = 47 nF | 7.5 | µs | ||
tPD(OV_OFF) | OV turn off progopation delay | OV ↑ to PD ↓, CL = 47 nF | 7.5 | µs | ||
tSC | Hard short-circuit protection propogation delay | V(CS+–CS-)↑ V(SCP) to PD ↓, CL = 47 nF, CTMR = Open | 4 | µs | ||
tSC_PUS | Short-circuit protection propogation delay during power up with output short circuit | CTMR = Open | 10 | µs |