JAJSOU3 March 2024 TPS1213-Q1
ADVANCE INFORMATION
The minimum short-circuit protection threshold is limited to 30mV.
A design update is planned in the final revision of the IC to extend the minimum threshold down to 20mV. Due to the design update there will be a change of RISCP resistor formula and the revised formula will be as per the Equation 12:
Lowest SCP threshold setting will be limited to 20mV.