SLUSFA1A September 2024 – December 2024 TPS1214-Q1
PRODUCTION DATA
TPS1214-Q1 features an integrated temperature monitoring amplifier (ON in active mode and load wakeup only). This temperature monitoring function is implemented with a differential amplifier with input pin as TMP and output as ITMPO.
The output is an analog voltage signal: VITMPO represents the temperature in the RNTC. It can be directly read on pin ITMPO (Temperature monitoring output) by a microcontroller.
RNTC is the NTC thermistor resistance which varies with the temperature and RTMP is a normal resistor used to linearize the thermistor behavior with respect to temperature, positioned as per Figure 8-11:
VITMPO can be calculated based on following equation:
Where,
VREF_TMP is 500mV (typical)
VTMP_OFFSET is ±5mV
RTMP is 330Ω for 10k NTC at 25°C
RTMP is 1kΩ for 47k NTC at 25°C