SLVSHA1 September 2024 TPS1685
ADVANCE INFORMATION
The MODE pin is left OPEN to configure for standalone operation.
Other variations:
The IREF pin can be driven from an external reference voltage source.
In a host MCU controlled system, EN/UVLO can be connected to a GPIO pin to control the device. IMON pin voltage can be monitored using an ADC. The host MCU can use a DAC to drive IREF to change the current limit threshold dynamically.
The device can be used as a simple high current load switch without adjustable overcurrent or fast-trip protection by tying the ILIM and IMON pins to GND and leaving the IREF pin open. The inrush current protection, fixed fast-trip and internal fixed overcurrent protection are still active in this condition.