JAJSQ15 September 2024 TPS1685
ADVANCE INFORMATION
The TPS1685x implements overvoltage lockout to protect the load from input overvoltage conditions. A resistor divider needs to be connected on OVP pin to set the overvoltage set-point externally.
When VIN exceeds this value, the device turns off protecting the load from overvoltage.
The device also has a fixed internal OV protection on IN pin at VOVPR(IN).