SLVSHA1 September 2024 TPS1685
ADVANCE INFORMATION
The TPS1685x devices are designed for a supply voltage in the range of 9V to 80V on the IN and VDD pins. TI recommends using a minimum capacitance of 0.1 μF on the IN pin of each device in parallel chain to avoid coupling of high slew rates during hot plug events. TI also recommends using an R-C filter from the input supply to the VDD pin on each device in parallel chain to filter out supply noise and to hold up the controller supply during severe faults such as short-circuit.