JAJSE23C August 2017 – June 2019 TPS1H000-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CL | 4 | O | Adjustable current limit. Connect to device GND if external current limit is not used. |
DELAY | 5 | I/O | Function configuration when in current limit; internal pullup |
DIAG_EN | 2 | I | Enable the diagnostic function |
FAULT | 3 | O | Open-drain diagnostic status output. Leave floating if not used |
GND | 6 | — | Ground pin |
IN | 1 | I | Input control for output activation; internal pulldown |
OUT | 7 | O | Output, source of the high-side switch, connected to the load |
VS | 8 | I | Power supply, drain for the high-side switch. |
Thermal pad | — | — | Thermal pad. Connect to device GND or leave floating. |