JAJSC11D October 2014 – December 2019 TPS1H100-Q1
PRODUCTION DATA.
In the on state, the short-to-GND fault is reported as the low status output or VCS,h on CS, when a current limit is triggered. The lower one of the internal and external set values is applied for the actual current limit. It is in auto-recovery when the fault condition is cleared. If not cleared, thermal shutdown triggers to protect the power FET.