JAJSC11D October 2014 – December 2019 TPS1H100-Q1
PRODUCTION DATA.
The RCS, VCS linear region is from 0 to 4 V. To keep the 2-A nominal current in the 0- to 3-V range, calculate the RCS as in Equation 11. To achieve better current sense accuracy, a 1% accuracy or better resistor is preferred.
RCL, VCL,th is the current-limit internal threshold, 1.233 V. To set the programmable current limit value at 5 A, calculate the RCL as in Equation 12.
TI recommends RSER = 10 kΩ for 5-V MCU.
TI recommends a 1-kΩ resistor and 200-V, 0.2-A diode for the GND network.