JAJSER0D February 2018 – September 2021 TPS1H200A-Q1
PRODUCTION DATA
The following curves are test examples of hard-short conditions. The load is 0.1 A and the current limit value is 0.6 A. Figure 8-2 shows a waveform of the latch-off mode. Figure 8-3 shows a waveform of the auto-retry mode.