JAJSER0D February 2018 – September 2021 TPS1H200A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(on) | Turnon delay
time IN rising edge to 10% of VOUT (1) | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 20 | 50 | 90 | µs |
td(off) | Turnoff delay time IN falling edge to 90% of VOUT (1) | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 20 | 50 | 90 | µs |
dV/dt(on) | Slew rate on VOUT from 10% to 90% (1) | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 0.1 | 0.3 | 0.6 | V/µs |
dV/dt(off) | Slew rate off VOUT from 90% to 10% (1) | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 0.1 | 0.35 | 0.6 | V/µs |