JAJSGO4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
When IOUT reaches the current limit threshold, ICL, the device can switch off immediately (Versions A,B,E), or the device can remain enabled and limit IOUT (Versions C/D) to ICL (see Device Comparison Table section for more details). In the case that the device remains enabled and limits IOUT, the thermal shutdown and/or energy limit protection feature may be triggered due to the high amount of power dissipation in the device.
During a short circuit event, the device will hit the ICL threshold that is listed in the Specifications (for the given device version) and then turn the output off or regulate the output current to protect the device. The device will register a short circuit event when the output current exceeds ICL, however the measured maximum current may exceed the ICL threshold due to the deglitch filter and turn-off time. The device is guaranteed to protect itself during a short circuit event over the nominal supply voltage range (as defined in the Specifications section) at 125°C.