JAJSGO4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 7.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 12.8 V |
Heater Load | 90 W max |
Load Current Sense | 100 mA to 20 A |
Ambient temperature | 85°C |
RθJA | 32.8°C/W (depending on PCB) |