JAJSHN5B june 2019 – february 2023 TPS1HB35-Q1
PRODUCTION DATA
This application example demonstrates how the TPS1HB35-Q1 device can be used to power bulb loads in automotive headlights. In this example, we consider a 21 W bulb that is powered by the device. This example is just one example of the many applications where this device can fit.