JAJSHN5B june 2019 – february 2023 TPS1HB35-Q1
PRODUCTION DATA
The TPS1HB35-Q1 is designed to operate in the automotive environment. The protection mechanisms allow the device to be robust against many system-level events such as load dump, reverse battery, short-to-ground, and more.
There are two protection features which, if triggered, will cause the switch to automatically disable:
When any of these protections are triggered, the device will enter the FAULT state. In the FAULT state, the fault indication will be available on the SNS pin (see the Diagnostic Mechanisms section of the data sheet for more details).
The switch is no longer held off and the fault indication is reset when all of the below conditions are met: