JAJSUS5 June 2024 TPS1HTC100-Q1
PRODUCTION DATA
The device is qualified for both automotive and industrial applications. The normal power supply connection is a 24V automotive system. The supply voltage must be within the range specified in Section 5.3.
VS VOLTAGE RANGE | NOTE |
---|---|
6V to 10V | Extended lower 24V automotive battery operation such as cold crank and start-stop. Device is fully functional and protected but some parametrics such as RON, current sense accuracy, current limit accuracy and timing parameters can deviate from specifications. Check the individual specifications in the Electrical Characteristics to confirm the voltage range it is applicable for. |
10V to 32V | Nominal 24V automotive battery voltage range. All parametric specifications apply and the device is fully functional and protected. |
32V to 60V | Extended upper 24V automotive battery operation such as double battery. Device is fully functional and protected but some parametrics such as timing parameters can deviate from specifications. Check the individual specifications in the Electrical Characteristics to confirm the voltage range it is applicable for. |
60V | Load dump voltage. Device is operational and lets the pulse pass through without being damaged and is fully protect against short circuits. |