JAJSUS5 June 2024 TPS1HTC100-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VS SUPPLY VOLTAGE AND CURRENT | |||||||
ILNOM | Continuous load current | VEN = 0V | TAMB = 85°C | 4 | A | ||
IQ, VS | VS quiescent current | VEN = 5V, IOUT = 0A | VDIAG_EN = 0V | 0.98 | 1.3 | mA | |
VDIAG_EN = 5V | 1.2 | 1.65 | mA | ||||
ISTBY, VS | Total device standby current (including MOSFET) | VEN = VDIAG_EN = 0V, VOUT = 0V | TJ = –40°C to 85°C | 0.25 | 0.7 | µA | |
TJ = 150°C | 0.83 | 11 | µA | ||||
IOUT(STBY) | Output leakage current | VEN = 0V, VOUT = 0V, VDIAG = 0V | TJ = -40°C to 85°C | 0.65 | µA | ||
TJ = 150°C | 0.28 | 10 | µA | ||||
tSTBY | Standby mode delay time | VEN = VDIAG_EN = 0V to standby | 20 | ms | |||
VS UNDERVOLTAGE LOCKOUT (UVLO) INPUT | |||||||
VS,UVLOR | VS undervoltage lockout rising | Measured with respect to the GND pin of the device | 5.0 | 5.4 | 5.75 | V | |
VS,UVLOF | VS undervoltage lockout falling | 4.1 | 4.5 | 4.85 | V | ||
VDS CLAMP | |||||||
VDS,Clamp | VDS clamp voltage | FET current = 10mA | VS = 24V | 70 | 78.9 | 84.5 | V |
VS = 6V | 48 | 53 | 58 | V | |||
RON CHARACTERISTICS | |||||||
RON | On-resistance | 0.5A ≤ IOUT ≤ 3A | TJ = 25°C | 83 | mΩ | ||
TJ = 125°C | 168 | mΩ | |||||
TJ = 150°C | 180 | mΩ | |||||
RON(REV) | On-resistance during reverse polarity | 0.5A ≤ IOUT ≤ 3A, VS = –24V | TJ = –40°C to 150°C | 180 | mΩ | ||
CURRENT LIMIT CHARACTERISTICS | |||||||
KCL | Current Limit Ratio | ICL, typ = 0.92A | 46 | A × kΩ | |||
KCL | Current Limit Ratio | ICL, typ = 1.96A | 48.9 | A × kΩ | |||
KCL | Current Limit Ratio | ICL, typ = 3.0A | 50.1 | A × kΩ | |||
KCL | Current Limit Ratio | ICL, typ = 5.3A | 53.2 | A × kΩ | |||
ICL | Current Limit level | Short circuit condition, VDS = 1V | RILIM = 50kΩ | 0.73 | 0.92 | 1.11 | A |
RILIM = 25kΩ | 1.5 | 1.96 | 2.3 | A | |||
RILIM = 16.7kΩ | 2.3 | 3.0 | 3.5 | A | |||
RILIM = 10kΩ | 4 | 5.3 | 6.3 | A | |||
RILIM = Open or Out of range | 3.05 | 3.5 | 4.3 | A | |||
RILIM = GND | 6.1 | 7.3 | 8.6 | A | |||
ICL_LINPK | Overcurrent Limit Threshold(1) | Overload condition | RILIM = 25kΩ | 1.5 × ICL | A | ||
IILIM_ENPS | Peak current enabling into permanent short | RILIM = 10kΩ | 1.2 × ICL | A | |||
tIOS | Short circuit response time | VS = 24V | 0.5 | μs | |||
THERMAL SHUTDOWN CHARACTERISTICS | |||||||
TABS | Thermal shutdown | 165 | °C | ||||
TREL | Relative thermal shutdown | 60 | °C | ||||
tRETRY | Retry time (2) | Time from fault shutdown until switch re-enable (thermal shutdown). | 2 | ms | |||
Fault Response | Fault reponse to Thermal Shutdown | Configurable via Latch pin | |||||
THYS | Absolute Thermal shutdown hysteresis | 10 | °C | ||||
FAULT PIN CHARACTERISTICS | |||||||
VFAULT | FAULT low output voltage | IFAULT = 2.5mA | 0.5 | V | |||
tFAULT_FLT | Fault indication-time | Time between fault and FAULT asserting | 75 | µs | |||
tFAULT_SNS | Fault indication-time | VDIAG_EN = 5V Time between fault and ISNS settling at VSNSFH |
106 | µs | |||
CURRENT SENSE CHARACTERISTICS | |||||||
KSNS | Current sense ratio IOUT / ISNS |
IOUT = 1A | 800 | A/A | |||
ISNS | Current sense current |
VEN = VDIAG_EN = 5V | IOUT = 4A | 5 | mA | ||
–5 | 6 | % | |||||
IOUT = 3A | 3.75 | mA | |||||
–5 | 5 | % | |||||
IOUT = 2A | 2.5 | mA | |||||
–5 | 5 | % | |||||
IOUT = 1A | 1.25 | mA | |||||
–5 | 5 | % | |||||
IOUT = 0.5A | 0.625 | mA | |||||
–6 | 6 | % | |||||
IOUT = 250mA | 0.3125 | mA | |||||
–10 | 10 | % | |||||
IOUT = 150mA | 0.1875 | mA | |||||
–10 | 10 | % | |||||
IOUT = 60mA | 0.075 | mA | |||||
–25 | 25 | % | |||||
IOUT = 30mA | 0.0375 | mA | |||||
–25 | 25 | % | |||||
IOUT = 25mA | 0.03125 | mA | |||||
–30 | 30 | % | |||||
IOUT = 10mA | 0.011 | mA | |||||
–30 | 30 | % | |||||
SNS PIN CHARACTERISTICS | |||||||
VSNSFH | VSNS fault high-level | VDIAG_EN = 5V | 4.5 | 5 | 5.77 | V | |
VDIAG_EN = 3.3V, RSNS=Open | 3.3 | 3.95 | 4.4 | V | |||
VDIAG_EN = VIH | 2.9 | 3.2 | 3.5 | V | |||
ISNSFLT | ISNS fault high-level | VDIAG_EN > VIH,DIAG_EN | 5.2 | 6.4 | mA | ||
ISNSleak | ISNS leakage | VDIAG_EN = 5V, IL = 0mA | 1.3 | µA | |||
VS_ISNS | VS for full current sense and fault functionality | VDIAG_EN = 3.3V | 5.9 | V | |||
VDIAG_EN = 5V | 7.1 | V | |||||
OPEN LOAD DETECTION CHARACTERISTICS | |||||||
VOL_OFF | OFF state open-load (OL) detection voltage | VEN = 0V, VDIAG_EN = 5V | 1.4 | 2 | 2.6 | V | |
ROL_OFF | OFF state open-load (OL) detection internal pull-up resistor | VEN = 0V, VDIAG_EN = 5V | VS = 6V | 110 | 133 | 150 | kΩ |
VS = 24V | 114 | 140 | 166 | kΩ | |||
VS = 48V | 120 | 140 | 166 | kΩ | |||
tOL_OFF | OFF state open-load (OL) detection deglitch time | VEN = 0V, VDIAG_EN = 5V, When Vs – VOUT < VOL, duration longer than tOL. Open load detected. | 480 | 1050 | µs | ||
tOL_OFF_1 | OL_OFF and STB indication-time from EN falling | VEN = 5V to 0V, VDIAG_EN = 5V IOUT = 0mA, VOUT = Vs - VOL |
310 | 905 | µs | ||
tOL_OFF_2 | OL and STB indication-time from DIA_EN rising | VEN = 0V, VDIAG_EN = 0V to 5V IOUT = 0mA, VOUT = VS - VOL |
1080 | µs | |||
DIAG_EN PIN CHARACTERISTICS | |||||||
VIL, DIAG_EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, DIAG_EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, DIAG_EN | Input voltage hysteresis | 270 | mV | ||||
RDIAG_EN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, DIAG_EN | Input current low-level | VDIAG_EN = 0.8V, VEN=0V | 0.8 | µA | |||
IIH, DIAG_EN | Input current high-level | VDIAG_EN = 5V | 14 | µA | |||
EN PIN CHARACTERISTICS | |||||||
VIL, EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, EN | Input voltage hysteresis | 300 | mV | ||||
REN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, EN | Input current low-level | VEN = 0.8V | 2.2 | µA | |||
IIH, EN | Input current high-level | VEN = 5V | 14 | µA | |||
LATCH PIN CHARACTERISTICS | |||||||
VIL, LATCH | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, LATCH | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, LATCH | Input voltage hysteresis | 270 | mV | ||||
RLATCH | Internal pulldown resistor | 0.7 | 1 | 1.3 | MΩ | ||
IIL, LATCH | Input current low-level | VLATCH = 0.8V | 0.77 | µA | |||
IIH, LATCH | Input current high-level | VLATCH = 5V | 5 | µA |