JAJSUS5 June 2024 TPS1HTC100-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Turn-on delay time (from standby) | 50% of EN to 20% of VOUT | 28 | 55 | 70 | µs |
Turn-on delay time (from active, diagnostic, or standby delay) | 20 | 47 | 65 | µs | ||
tDF | Turn-off delay time | 50% of EN to 80% of VOUT | 20 | 65 | 98 | µs |
SRR | VOUT rising slew rate | 20% to 80% of VOUT | 0.1 | 0.47 | 0.7 | V/µs |
SRF | VOUT falling slew rate | 80% to 20% of VOUT | 0.1 | 0.56 | 0.82 | V/µs |
tON | Turn-on time (from standby) | 50% of EN to 80% of VOUT | 120 | 200 | µs | |
tOFF | Turnoff time | 50% of EN to 20% of VOUT | 117 | 200 | µs | |
tON - tOFF | Turn-on and off matching | 1ms ON time switch enable pulse | –25 | 70 | µs | |
tON_pw | Minimum VOUT ON pulse width | 200µs ON time switch enable pulse, VOUT @90% of VS, F = fmax | 60 | 134 | µs | |
tOFF_pw | Minimum VOUT OFF pulse width | 200µs OFF time switch enable pulse, VOUT @20% of VS, F = fmax | 82 | 130 | 175 | µs |
ΔPWM | PWM accuracy - average load current | 200µs enable pulse, F = fmax |
–15 | 15 | % |