SLVSAU6H June 2011 – April 2016 TPS2000C , TPS2001C , TPS2041C , TPS2051C , TPS2061C , TPS2065C , TPS2065C-2 , TPS2068C , TPS2069C , TPS2069C-2
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN/EN | 4 | I | Enable input, logic high turns on power switch |
FLT | 5 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions |
GND | 1 | — | Ground connection |
IN | 2, 3 | PWR | Input voltage and power-switch drain; connect a 0.1-µF or greater ceramic capacitor from IN to GND close to the IC |
OUT | 6, 7, 8 | PWR | Power-switch output, connect to load |
PowerPAD (DGN Only) | PowerPAD | — | Internally connected to GND. Connect PAD to GND plane as a heatsink for the best thermal performance. PAD may be left floating if desired. See Power Dissipation and Junction Temperature for guidance. |