TPS2001Dパワー・ディストリビューション・スイッチは、大きな容量性負荷があり、短絡が発生しやすい、USBなどのアプリケーションを対象としています。
TPS2001Dは、出力負荷が電流制限のスレッショルドを上回ったときに、定電流モードで動作することにより、出力電流を制限して安全なレベルに下げます。これにより、あらゆる条件下で障害時の電流が予測可能となります。高速な過負荷応答時間を達成していることから、メインの5V電源にかかる負荷を軽減し、出力の短絡が発生したときに電力を安定化します。この電源スイッチの立ち上がりおよび立ち下がり時間は、オン/オフ時の電流サージを最小限に抑えるように制御されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS2001D | VSSOP (8) | 3.00mm×3.00mm |
SOT-23 (5) | 2.90mm×1.60mm |
spacer
spacer
Changes from * Revision (July 2017) to A Revision
MAXIMUM OPERATING CURRENT |
OUTPUT DISCHARGE | ENABLE | |
---|---|---|---|
2 A | Yes | High |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 4 | I | Enable input, logic high turns on power switch |
FLT | 5 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions |
GND | 1 | — | Ground connection |
IN | 2, 3 | PWR | Input voltage and power-switch drain; connect a 0.1-µF or greater ceramic capacitor from IN to GND close to the IC |
OUT | 6, 7, 8 | PWR | Power-switch output, connect to load |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN or EN | 4 | I | Enable input, logic high turns on power switch |
FLT | 3 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions |
GND | 2 | — | Ground connection |
IN | 5 | PWR | Input voltage and power-switch drain; connect a 0.1-µF or greater ceramic capacitor from IN to GND close to the IC |
OUT | 1 | PWR | Power-switch output, connect to load |