SBVS124A November   2008  – May 2016 TPS2115A-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Test Circuits
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 N-Channel MOSFETs
      2. 8.3.2 Cross-Conduction Blocking
      3. 8.3.3 Reverse-Conduction Blocking
      4. 8.3.4 Charge Pump
      5. 8.3.5 Current Limiting
      6. 8.3.6 Output Voltage Slew-Rate Control
    4. 8.4 Device Functional Modes
      1. 8.4.1 Auto-Switching Mode
      2. 8.4.2 Manual Switching Mode
  9. Application and Information
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Two-Input One-Output Power Multiplexer With Low rDS(on) Switch...84 mΩ (Typical)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range...2.8 V to 5.5 V
  • Low Standby Current...0.5 μA (Typical)
  • Low Operating Current...55 μA (Typical)
  • Adjustable Current Limit
  • Controlled Output-Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 (PW) Package

2 Applications

  • Automotive Power Multiplexing Applications
  • Infotainment
  • Navigation
  • Multimedia Functions: Digital Radios, MP3 Players, Phone Chargers
  • Camera Applications

3 Description

The TPS2115A-Q1 power multiplexer enables seamless transition between two power supplies, such as a two supply rails or a battery and AC to DC wall adapter. Each supply operates at 2.8 V to 5.5 V and the output can deliver up to 1 A. The TPS2115A-Q1 device includes extensive protection circuitry including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS2115A-Q1 TSSOP (8) 4.40 mm × 3.0 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

TPS2115A-Q1 ai_autosel_dual_bvs124.gif