JAJSOZ5A march 2023 – august 2023 TPS2117
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1 | — | Device ground. |
VOUT | 2, 7 | O | Output power. |
VIN1 | 3 | I | Channel 1 input power. |
PR1 | 4 | I | Selects between VIN1 and VIN2. When PR1 is high VIN1 is selected, and when PR1 is low VIN2 is selected. |
MODE | 5 | I | Device is put into Priority mode when MODE is tied to VIN1 and manual mode when MODE is pulled up to an external voltage. |
VIN2 | 6 | I | Channel 2 input power. |
ST | 8 | O | Open drain status pin. Pulled low when VIN1 is not being used. |