JAJSOZ5A march 2023 – august 2023 TPS2117
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN1, VIN2 | Input voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | 6 | V |
VST, VPR1, VMODE | Control pin voltage | –0.3 | 6 | V |
CMAX | Maximum output capacitance, VINX = 5.5V | 1.5 | mF | |
Maximum output capacitance, VINX = 6V | 220 | µF | ||
IMAX | Maximum current | 4 | A | |
IMAX,PLS | Maximum pulsed current Max duration 1ms, Duty cycle of 2% |
6.4 | A | |
TJ | Junction temperature | Internally Limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |