JAJSOZ5A march 2023 – august 2023 TPS2117
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHOVER | ||||||
tSW | Switchover time, VINx = 5 V | RL = 10 Ω, CL = 10 µF | 16 | µs | ||
tSW | Switchover time, VINx = 3.3 V | RL = 10 Ω, CL = 10 µF | 15 | µs | ||
tSW | Switchover time, VINx = 1.8 V | RL = 10 Ω, CL = 10 µF | 12 | µs | ||
tD | Delay time, VINx = 5 V | RL = 100 Ω, CL = 10 µF | 1 | ms | ||
tD | Delay time, VINx = 3.3 V | RL = 100 Ω, CL = 10 µF | 1.2 | ms | ||
tD | Delay time, VINx = 1.8 V | RL = 100 Ω, CL = 10 µF | 1.4 | ms | ||
tSS | Soft-start time, VINx = 5 V | RL = 100 Ω, CL = 10 µF | 1.7 | ms | ||
tSS | Soft-start time, VINx = 3.3 V | RL = 100 Ω, CL = 10 µF | 1.3 | ms | ||
tSS | Soft-start time, VINx = 1.8 V | RL = 100 Ω, CL = 10 µF | 0.9 | ms |