SLVSFL4 June 2020 TPS2124
PRODUCTION DATA.
In certain power architectures, an external MCU or controller monitors the downstream load. If the controller needs to select between multiple supplies, the controller can manually switch between inputs through a single GPIO. In this configuration, an external signal will switch between two input supplies, a 5-V supply (IN1) and a 3.3-V supply (IN2). Table 4 summarizes the design parameters for this example.
DESIGN PARAMETER | Specification | Details |
IN1 Voltage | VIN1 | 5 V |
IN2 Voltage | VIN1 | 3.3 V |
Load Current | IOUT | 500mA |
Load Capacitance | CL | 100 µF |
Maximum Inrush Current | IINRUSH | 100 mA |
Current Limit | 2 A | |
Switchover Time | tSW | 100 µs |
Mode of Operation | Manual Switchover | VREF |
External MCU Signal | VMCU | 3.3 V |
Overvoltage Protection | VOV1
VOV2 |
OV1 : 6.1 V
OV2: 4 V |