SLVSFL4 June 2020 TPS2124
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT SOURCE (IN1, IN2) | |||||||
IQ, INx | Quiescent Current
(INx Powering OUT) (1) |
OUT = Open | -40°C to 125°C | 300 | 400 | µA | |
ISBY, INx | Standby Current
(INx not powering OUT)(1) |
VOUT = VINx | 25°C | 0 | 15 | 25 | µA |
-40°C to 125°C | 30 | µA | |||||
ILK, INx | Leakage Current
(INx to OUT) |
|VINx - VOUT| > 0 | 25°C | -200 | 200 | µA | |
-40°C to 125°C | -500 | 500 | µA | ||||
VUV, INx | Undervoltage Lockout | VINx Rising | -40°C to 125°C | 2.5 | 2.65 | 2.8 | V |
VINx Falling | -40°C to 125°C | 2.4 | 2.55 | 2.7 | V | ||
OUTPUT SWITCHOVER (OUT) | |||||||
tSW | Switchover Time | VOUT < VINx
CP2 < VREF |
-40°C to 125°C | 100 | µs | ||
VCOMP | Input Voltage Comparator
(VIN2 referenced to VIN1) |
VIN1 ≥ VIN2 | -40°C to 125°C | 0 | 280 | 600 | mV |
VIN1 > VIN2, Falling Hysteresis | -40°C to 125°C | 2.5 | 3.5 | 4.5 | % | ||
ON-RESISTANCE (INx to OUT) | |||||||
RON | ON-State Resistance | IOUT = -200 mA
VPRI > VREF VINx ≥ 5.0 V |
25°C | 62 | 75 | mΩ | |
-40°C to 85°C | 90 | mΩ | |||||
-40°C to 105°C | 100 | mΩ | |||||
-40°C to 125°C | 120 | mΩ | |||||
CURRENT LIMIT AND MONITOR (ILM) | |||||||
ILM | Output Current Limit | RILM = 46.4kΩ | -40°C to 125°C | 2 | 2.5 | 3 | A |
RILM = 85kΩ | -40°C to 125°C | 1 | 1.5 | 2 | A | ||
RILM = 137kΩ | -40°C to 125°C | 0.5 | 1 | 1.5 | A | ||
RILM < 1kΩ | -40°C to 125°C | 1.5 | 2.5 | 3.5 | A | ||
tLM | Current Limit Response Time | Output Steady State | -40°C to 125°C | 250 | µs | ||
CONTROL PINS (PRI, SEL, OV1, OV2) | |||||||
VREF, x | Internal Voltage Reference | VPR1, VOV1, VOV2 Rising | -40°C to 125°C | 1.01 | 1.06 | 1.1 | V |
VPR1, VOV1, VOV2 Falling | -40°C to 125°C | 0.99 | 1.04 | 1.09 | V | ||
ILK, x | Pin Leakage Current | VPR1, VOV1, VOV2 = 0 V to 5.5 V | -40°C to 125°C | -0.1 | 0.1 | µA | |
STATUS INDICATION PIN (ST) | |||||||
ILK, ST | Pin Leakage | VST = 0 V to 5.5 V | -40°C to 125°C | -0.1 | 0.1 | µA | |
tST | Status Delay | L to H | -40°C to 125°C | 1 | µs | ||
IRCB | Fast Reverse Current Detection Threshold | VOUT > VINx | -40°C to 125°C | 0.2 | 1 | 2 | A |
FAST REVERSE CURRENT BLOCKING (RCB) | |||||||
VRCB | RCB Release Voltage | VOUT > VINx | -40°C to 125°C | 0 | 25 | 50 | mV |
tRCB | Fast Reverse Current Blocking Response Time | -40°C to 125°C | 10 | µs | |||
THERMAL SHUTDOWN (TSD) | |||||||
TSD | Thermal Shutdown | Shutdown | Rising | 160 | °C | ||
Recovery | Falling | 150 | °C |