JAJSF49 April 2018 TPS22810-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Maximum Input Voltage Range | VIN | –0.3 | 20 | V |
VOUT | Maximum Output Voltage Range | VOUT | –0.3 | min (20V, VIN + 0.3) | |
VEN/UVLO | Maximum Enable Pin Voltage Range | EN/UVLO | –0.3 | 20 | V |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |