JAJSF49 April 2018 TPS22810-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input Voltage Range | IN | 2.7 | 18 | V |
VOUT | Output Voltage Range | OUT | VIN | V | |
VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | 0 | 18 | V |
IMAX | Maximum continuous switch current, TA = 65°C | IN to OUT | 2 | A | |
IMAX | Maximum continuous switch current, TA = 85°C | IN to OUT | 1.5 | A | |
IMAX | Maximum continuous switch current, TA = 105°C | IN to OUT | 1 | A | |
TA | Operating free-air temperature | –40 | 105 | °C | |
CIN | Input Capacitor(1) | 1 | µF |