JAJSOD0A April 2022 – July 2022 TPS22811
PRODUCTION DATA
During an output short-circuit event, the current through the device increases very rapidly. When a severe overcurrent condition is detected, the TPS22811x triggers a fast-trip response to cut off the power path. The device employs a fixed fast-trip threshold (IFT) to protect fast protection against hard short circuits during steady-state. After the current exceeds IFT, the FET is turned off completely within tFT. Thereafter, the device remains off till the device is power cycled or re-enabled using EN/UVLO pin.