3 Description
The TPS22860 is a small, ultra-low leakage current, single channel load switch. The device requires a VBIAS voltage and can operate over an input voltage range of 0 V to VBIAS. It can support a maximum continuous current of 200 mA. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22860 is available in two small, space-saving 6-pin SOT-23 and SC70 packages. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
TPS22860 |
SOT-23 |
2.80 x 2.90 mm |
SC-70 |
2.10 x 2.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.