SLVSD04 April 2015 TPS22860
PRODUCTION DATA.
For best operational performance of the device, use good PCB layout practices, including:
For higher reliability it is recommended to limit TPS22860 IC’s die junction temperature to less than 105°C. The IC junction temperature is directly proportional to the on-chip power dissipation. Use the following equation to calculate maximum on-chip power dissipation to achieve the maximum die junction temperature target:
The package RθJA value under standard conditions on a High-K board is listed in the Thermal Information table. RθJA value depends on the PC board layout. An external heat sink and/or a cooling mechanism, like a cold air fan, can help reduce RθJA and thus improve device thermal capabilities. Refer to TI’s design support web page at www.ti.com/thermal for a general guidance on improving device thermal performance.