JAJSCB4B July 2016 – December 2019 TPS22918-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 5 V | ||||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 1950 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2540 | µs | ||
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 690 | µs | ||
VIN = 3.3 V | ||||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 1430 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 1680 | µs | ||
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 590 | µs | ||
VIN = 1.8 V | ||||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 965 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 960 | µs | ||
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 480 | µs | ||
VIN = 1 V | ||||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 725 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 3 | µs | ||
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 560 | µs | ||
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 2 | µs | ||
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF, CT = 1000 pF | 430 | µs |