JAJSCB4B July 2016 – December 2019 TPS22918-Q1
PRODUCTION DATA.
A capacitor to GND on the CT pin sets the slew rate for each channel. The capacitor to GND on the CT pin must be rated for 25 V and above. An approximate formula for the relationship between CT and slew rate is shown in Equation 3.
where
Equation 3 accounts for 10% to 90% measurement on VOUT and does not apply for CT less than 100 pF. Use Table 2 to determine rise times for when CT is greater or equal to 100 pF.
Rise time can be calculated by multiplying the input voltage by the slew rate. Table 2 contains rise time values measured on a typical device.
CTx (pF) | RISE TIME (µs) 10% - 90%, CL = 0.1 µF, CIN = 1 µF, RL = 10 Ω
Typical values at 25°C with a 25-V X7R 10% ceramic capacitor on CT |
||||||
---|---|---|---|---|---|---|---|
VIN = 5 V | VIN = 3.3 V | VIN = 2.5 V | VIN = 1.8 V | VIN = 1.5 V | VIN = 1.2V | VIN = 1.0 V | |
0 | 135 | 95 | 75 | 60 | 50 | 45 | 40 |
220 | 650 | 455 | 350 | 260 | 220 | 185 | 160 |
470 | 1260 | 850 | 655 | 480 | 415 | 340 | 300 |
1000 | 2540 | 1680 | 1300 | 960 | 810 | 660 | 560 |
2200 | 5435 | 3580 | 2760 | 2020 | 1715 | 1390 | 1220 |
4700 | 12050 | 7980 | 6135 | 4485 | 3790 | 3120 | 2735 |
10000 | 26550 | 17505 | 13460 | 9790 | 8320 | 6815 | 5950 |
As the voltage across the capacitor approaches the capacitor rated voltage, the effective capacitance reduces. Depending on the dielectric material used, the voltage coefficient changes. See Table 3 for the recommended minimum voltage rating for the CT capacitor.
VIN (V) | RECOMMENDED CT CAPACITOR VOLTAGE RATING (V)(1) |
---|---|
1 V to 1.2 V | 10 |
1.2 V to 4 V | 16 |
4 V to 5.5 V | 20 |