JAJSCB4B July 2016 – December 2019 TPS22918-Q1
PRODUCTION DATA.
For this design example, use the input parameters listed in Table 5.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 5 V |
Load current | 2 A |
CL | 22 uF |
tF | 4 ms |
Maximum acceptable inrush current | 400 mA |