JAJSIG1 January 2020 TPS22919-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turn ON Time | VIN = 5.0 V | 1950 | µs | |||
VIN = 3.6 V | 1750 | µs | |||||
VIN = 1.8 V | 1500 | µs | |||||
tR | Output Rise Time | VIN = 5.0 V | 1280 | µs | |||
VIN = 3.6 V | 1100 | µs | |||||
VIN = 1.8 V | 750 | µs | |||||
SRON | Turn ON Slew Rate | VIN = 5.0 V | 3.2 | mV/µs | |||
VIN = 3.6 V | 2.7 | mV/µs | |||||
VIN = 1.8 V | 1.8 | mV/µs | |||||
tOFF | Turn OFF Time | VIN = 1.8 V to 5.0V | RL = 100Ω, CL = 0.1uF | 6 | µs | ||
tFALL | Output Fall Time (2) | RL = 100Ω | CL = 0.1uF, RQOD = Short | 10 | µs | ||
RL = Open (1) | CL = 10uF, RQOD = Short | 0.4 | ms | ||||
CL = 10uF, RQOD = 100 Ω | 3.5 | ms | |||||
CL = 100uF, RQOD = Short | 4 | ms |