JAJSGC9B October 2018 – May 2019 TPS22919
PRODUCTION DATA.
For this design example, use the values listed in Table 3 as the design parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage (VIN ) | 3.6 V |
Load Current / Resistance (RL) | 1 kΩ |
Load Capacitance (CL) | 47 µF |
Minimum Fall Time (tF) | 40 ms |
Maximum Inrush Current (IRUSH) | 150 mA |