SLVS802C August 2009 – May 2015 TPS22932B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | –0.3 | 4 | V |
VOUT | Output voltage | VIN + 0.3 | V | |
IMAX | Maximum continuous switch current | 500 | mA | |
Tlead | Maximum lead temperature (10-s soldering time) | 300 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
IOUT | Output current | 500 | mA | |
VIN | Input voltage | 1.1 | 3.6 | V |
VOUT | Output voltage | VIN | ||
CIN | Input capacitor | 1(1) | μF | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS22932B | UNIT | |
---|---|---|---|
YFP (DSBGA) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 125.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 26 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 26 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IIN | Quiescent current | IOUT = 0 | VIN = 1.1 V | Full | 140 | 275 | nA | |
VIN = 1.8 V | 280 | 500 | ||||||
VIN = 3.6 V | 860 | 920 | ||||||
IIN(OFF) | OFF-state supply current | VON = GND, OUT = Open | VIN = 1.1 V | Full | 80 | 225 | nA | |
VIN = 1.8 V | 125 | 300 | ||||||
VIN = 3.6 V | 340 | 650 | ||||||
IIN(LEAKAGE) | OFF-state switch current | VON = GND, VOUT = 0 | VIN = 1.1 V | Full | 80 | 225 | nA | |
VIN = 1.8 V | 125 | 300 | ||||||
VIN = 3.6 V | 340 | 650 | ||||||
rON | ON-state resistance | IOUT = –200 mA | VIN = 3.6 V | 25°C | 55 | 70 | mΩ | |
Full | 85 | |||||||
VIN = 2.5 V | 25°C | 65 | 80 | |||||
Full | 100 | |||||||
VIN = 1.8 V | 25°C | 75 | 90 | |||||
Full | 110 | |||||||
VIN = 1.2 V | 25°C | 115 | 130 | |||||
Full | 155 | |||||||
VIN = 1.1 V | 25°C | 135 | 150 | |||||
Full | 170 | |||||||
rPD | Output pulldown resistance | VIN = 3.3 V, VON = 0, IOUT = 30 mA | 25°C | 75 | 120 | Ω | ||
ION | ON-state input leakage current | VON = 1.1 V to 3.6 V or GND | Full | 1 | μA | |||
Control Inputs (ON1, ON2, ON3) | ||||||||
Input leakage current | VIN = 1.1 V to 3.6 V or GND | Full | 1 | μA | ||||
VON | Control input voltage | Full | 3.6 | V | ||||
VT+ | Positive-going input voltage threshold | VIN = 1.1 V to 1.8 V | Full | 0.5 | 0.8 | V | ||
VIN = 1.8 V to 3.6 V | 0.6 | 0.9 | ||||||
VT– | Negative-going input voltage threshold | VIN = 1.1 V to 1.8 V | Full | 0.2 | 0.6 | V | ||
VIN = 1.8 V to 3.6 V | 0.3 | 0.7 | ||||||
ΔVT | Hysteresis (VT+ – VT–) | VIN = 1.1 V to 3.6 V | Full | 0.2 | 0.6 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω | CL = 0.1 μF | 350 | μs | ||
CL = 1 μF | 390 | ||||||
CL = 3 μF | 450 | ||||||
tOFF | Turnoff time | RL = 500 Ω | CL = 0.1 μF | 30 | μs | ||
CL = 1 μF | 70 | ||||||
CL = 3 μF | 160 | ||||||
tr | VOUT rise time | RL = 500 Ω | CL = 0.1 μF | 240 | μs | ||
CL = 1 μF | 240 | ||||||
CL = 3 μF | 260 | ||||||
tf | VOUT fall time | RL = 500 Ω | CL = 0.1 μF | 20 | μs | ||
CL = 1 μF | 150 | ||||||
CL = 3 μF | 450 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω | CL = 0.1 μF | 290 | μs | ||
CL = 1 μF | 320 | ||||||
CL = 3 μF | 350 | ||||||
tOFF | Turnoff time | RL = 500 Ω | CL = 0.1 μF | 30 | μs | ||
CL = 1 μF | 70 | ||||||
CL = 3 μF | 150 | ||||||
tr | VOUT rise time | RL = 500 Ω | CL = 0.1 μF | 205 | μs | ||
CL = 1 μF | 205 | ||||||
CL = 3 μF | 220 | ||||||
tf | VOUT fall time | RL = 500 Ω | CL = 0.1 μF | 18 | μs | ||
CL = 1 μF | 145 | ||||||
CL = 3 μF | 445 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω | CL = 0.1 μF | 215 | μs | ||
CL = 1 μF | 240 | ||||||
CL = 3 μF | 260 | ||||||
tOFF | Turnoff time | RL = 500 Ω | CL = 0.1 μF | 24 | μs | ||
CL = 1 μF | 60 | ||||||
CL = 3 μF | 142 | ||||||
tr | VOUT rise time | RL = 500 | CL = 0.1 μF | 165 | μs | ||
CL = 1 μF | 165 | ||||||
CL = 3 μF | 175 | ||||||
tf | VOUT fall time | RL = 500 Ω | CL = 0.1 μF | 18 | μs | ||
CL = 1 μF | 145 | ||||||
CL = 3 μF | 440 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω | CL = 0.1 μF | 185 | μs | ||
CL = 1 μF | 205 | ||||||
CL = 3 μF | 225 | ||||||
tOFF | Turnoff time | RL = 500 Ω | CL = 0.1 μF | 2 | μs | ||
CL = 1 μF | 60 | ||||||
CL = 3 μF | 140 | ||||||
tr | VOUT rise time | RL = 500 Ω | CL = 0.1 μF | 145 | μs | ||
CL = 1 μF | 150 | ||||||
CL = 3 μF | 160 | ||||||
tf | VOUT fall time | RL = 500 Ω | CL = 0.1 μF | 18 | μs | ||
CL = 1 μF | 147 | ||||||
CL = 3 μF | 445 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω | CL = 0.1 μF | 170 | μs | ||
CL = 1 μF | 190 | ||||||
CL = 3 μF | 210 | ||||||
tOFF | Turnoff time | RL = 500 Ω | CL = 0.1 μF | 2 | μs | ||
CL = 1 μF | 60 | ||||||
CL = 3 μF | 140 | ||||||
tr | VOUT rise time | RL = 500 Ω | CL = 0.1 μF | 140 | μs | ||
CL = 1 μF | 140 | ||||||
CL = 3 μF | 150 | ||||||
tf | VOUT fall time | RL = 500 Ω | CL = 0.1 μF | 17 | μs | ||
CL = 1 μF | 148 | ||||||
CL = 3 μF | 450 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω | CL = 0.1 μF | 160 | μs | ||
CL = 1 μF | 175 | ||||||
CL = 3 μF | 195 | ||||||
tOFF | Turnoff time | RL = 500 Ω | CL = 0.1 μF | 20 | μs | ||
CL = 1 μF | 55 | ||||||
CL = 3 μF | 135 | ||||||
tr | VOUT rise time | RL = 500 Ω | CL = 0.1 μF | 135 | μs | ||
CL = 1 μF | 135 | ||||||
CL = 3 μF | 145 | ||||||
tf | VOUT fall time | RL = 500 Ω | CL = 0.1 μF | 17 | μs | ||
CL = 1 μF | 148 | ||||||
CL = 3 μF | 450 |
VIN = 3.3 V |
VIN = 3.3 V, ON2 = VIN, ON1–ON3 = 0 V, Iout = 0 |
VIN = 3.3 V, ON1–ON2–ON3 = 0 V |
VIN = 3.3 V, ON1–ON2–ON3 = 0 V |
CL = 0.1 µF, RL = 500 Ω, VIN = 3.3 V |
CL = 3 µF, RL = 500 Ω, VIN = 3.3 V |
CL = 3 µF, RL = 500 Ω, VIN = 3.3 V |
CL = 0.1 µF, RL = 500 Ω, VIN = 1.2 V |
CL = 3 µF, RL = 500 Ω, VIN = 1.2 V |
CL = 0.1 µF, RL = 500 Ω, VIN = 3.3 V |
CL = 3 µF, RL = 500 Ω, VIN = 3.3 V |
CL = 0.1 µF, RL = 500 Ω, VIN = 1.2 V |
CL = 3 µF, RL = 500 Ω, VIN = 1.2 V |
ON2 = VIN, ON1–ON3 = 0 V, Iout= 0 |
ON1–ON2–ON3 = 0 V |
ON1–ON2–ON3 = 0 V, Vout = 0 |
CL = 0.1 µF, RL = 500 Ω, VIN = 3.3 V |
CL = 0.1 µF, RL = 10 Ω, VIN = 3.3 V |
CL = 3 µF, RL = 10 Ω, VIN = 3.3 V |
CL = 0.1 µF, RL = 10 Ω, VIN = 1.2 V |
CL = 3 µF, RL = 10 Ω, VIN = 1.2 V |
CL = 0.1 µF, RL = 11 Ω, VIN = 3.3 V |
CL = 3 µF, RL = 11 Ω, VIN = 3.3 V |
CL = 0.1 µF, RL = 11 Ω, VIN = 1.2 V |
CL = 3 µF, RL = 11 Ω, VIN = 1.2 V |