SLVS832D November 2008 – July 2014 TPS22941 , TPS22942 , TPS22943 , TPS22944 , TPS22945
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VI | Input voltage range | VIN, VOUT, ON | –0.3 | 6 | V | |
TJ | Operating junction temperature range | Internally Limited | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
VESD | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –4 | 4 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –1 | 1 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | 1.62 | 5.5 | V |
VOUT | Output voltage | VIN | ||
TA | Ambient free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS22941/2/3/4/5 | UNIT | |
---|---|---|---|
DCK | |||
5 PINS | |||
θJA | Junction-to-ambient thermal resistance | 294 | °C/W |
θJC(top) | Junction-to-case (top) thermal resistance | 59.2 | |
θJB | Junction-to-board thermal resistance | 95.4 | |
ψJT | Junction-to-top characterization parameter | 0.7 | |
ψJB | Junction-to-board characterization parameter | 93.9 | |
θJC(bot) | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IIN | Quiescent current | IOUT = 0 mA, | VIN = 1.62 V to 5.5 V | Full | 40 | 80 | μA | |
IIN(OFF) | OFF-State supply current | VON = 0 V (TPS22943/4/5) or VON = VIN (TPS22941/2) |
VIN = 3.6 V, VOUT open |
Full | 1 | μA | ||
IOUT(LEAKAGE) | OFF-State switch current | VON = 0 V (TPS22943/4/5) or VON = VIN (TPS22941/2) |
VIN = 3.6 V, VOUT short to GND |
Full | 1 | μA | ||
rON | ON-state resistance | IOUT = 20 mA | VIN = 5.5 V | 25°C | 0.4 | 0.5 | Ω | |
Full | 0.6 | |||||||
VIN = 3.3 V | 25°C | 0.5 | 0.6 | |||||
Full | 0.7 | |||||||
VIN = 2.5 V | 25°C | 0.6 | 0.7 | |||||
Full | 0.8 | |||||||
VIN = 1.8 V | 25°C | 0.8 | 0.9 | |||||
Full | 1.1 | |||||||
VIN = 1.62 V | 25°C | 0.9 | 1.1 | |||||
Full | 1.2 | |||||||
ION | ON input leakage current | VON = VIN or GND | Full | 1 | μA | |||
ILIM | Current limit | VIN = 3.3 V, VOUT = 3 V | TPS22941/3 | Full | 40 | 65 | 80 | mA |
TPS22942/4/5 | 100 | 150 | 200 | |||||
TSD | Thermal shutdown | Shutdown threshold | Full | 140 | °C | |||
Return from shutdown | 130 | |||||||
Hysteresis | 10 | |||||||
UVLO | Undervoltage shutdown | VIN increasing | Full | 1.32 | 1.42 | 1.52 | V | |
Undervoltage shutdown hysteresis | Full | 45 | mV | |||||
Control Output (OC) | ||||||||
Vol | OC output logic low voltage | VIN = 5 V, ISINK = 10 mA | Full | 0.1 | 0.2 | V | ||
VIN = 1.8 V, ISINK = 10 mA | 0.1 | 0.3 | ||||||
Ioz | OC output high leakage current voltage | VIN = 5 V, Switch ON | Full | 0.5 | μA | |||
Control Input (ON) | ||||||||
Vih | ON high-level input voltage | VIN = 1.8 V | Full | 1.1 | V | |||
VIN = 2.5 V | Full | 1.3 | V | |||||
VIN = 3.3 V | Full | 1.4 | V | |||||
VIN = 5.5 V | Full | 1.7 | V | |||||
Vil | ON low-level input voltage | VIN = 1.8 V | Full | 0.5 | V | |||
VIN = 2.5 V | Full | 0.7 | V | |||||
VIN = 3.3 V | Full | 0.8 | V | |||||
VIN = 5.5 V | Full | 0.9 | V | |||||
Ii | ON high-level input leakage current | VIN = 1.8 V to 5 V, Switch ON | Full | 1 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tON | Turn-ON time | RL = 500 Ω, | CL = 0.1 μF | 60 | μs | ||
tOFF | Turn-OFF time | RL = 500 Ω, | CL = 0.1 μF | 30 | μs | ||
tr | VOUT rise time | RL = 500 Ω, | CL = 0.1 μF | 10 | μs | ||
tf | VOUT fall time | RL = 500 Ω, | CL = 0.1 μF | 90 | μs | ||
tBLANK | Over current blanking time | TPS22941/2/5 | 5 | 10 | 20 | ms | |
tRSTART | Auto-restart time | TPS22941/2/5 | 40 | 80 | 160 | ms | |
Short-circuit response time | VIN = VON = 3.3 V, moderate overcurrent condition | 9 | μs | ||||
VIN = VON = 3.3 V, hard short | 4 | μs |
CL = 0.1 µF | RL = 350 Ω | VIN = 3.3 V |
CL = 0.1 µF | RL = 350 Ω | VIN = 3.3 V |